GreenMAX® Digital Keypad, Light Switch, 2 Button, LumaCAN3, Light Almond
RDGSW-2CT
GreenMAX Digital Switch, 2 Button, LumaCAN3 (includes single gang wallplate), Title 24 compliant, ASHRAE 90.1 compliant, Light Almond
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.Do you have a question about
GreenMAX Digital Keypad Light Switches?
Contact us to learn more.
Color: Light Almond
UPC Code: 078477666784
Country of Origin : Mexico
Product Information
Updated
Product Features
Color : Light Almond
Number of Buttons : 2
Product Line : GreenMAX
Product Type : Digital Keypad Light Switch
Protocol : LumaCAN 3
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- California Title 24 compliant when used with GreenMAX Relay Panel Systems
- Any button can be configured to control 0-10VDC dimming circuits
- Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
- Custom engraved labeling available on both switch buttons and wall plates
- Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Keypad Light Switches - up to 110 nodes - on a single run of LumaCan
- Light switches can be programmed for ON, OFF, ON/OFF, dimmed raise/lower, or single zone preset ON level
- Status LED for each button provides true relay status
- Matching screwless wall plate is supplied and digital keypad light switches are compatible with all available Decora® wall plates
- Mounts in a standard depth wall box. All light switches can be installed in a multi-gang application. The multi-gang wall plate is sold separately
- Use with GreenMAX Relay Panel Lighting Control Systems
- Available in White, Ivory, Light Almond, Gray. Color Change kit available for Black and Red buttons.
- Draws power from the LumaCan run
Related Videos
Engraving for GreenMAX
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential