Loading...

Occupancy Sensor, PIR, Wall Switch, 1000SF, 120-277V, Ivory

OSD10-I0I

DISCONTINUED

0-10V Passive Infrared (PIR) Dimming Wall Switch Sensor lighting control. Occupancy (auto-on) and Vacancy (manual-on) operating modes, 1 relay mode for single-level switching, 1,000 square-foot, 180 degree coverage. 120/277VAC, 50/60Hz, no minimum load requirement, zero arc point switching. Title 24 and IECC and ASHRAE 90.1 Compliant. UL and cUL Listed. Color: Ivory

The Leviton 0-10V Passive Infrared (PIR) Dimming Wall Switch Sensor combines passive infrared technology for 0-10V ON/OFF dimming control and daylight harvesting. The OSD10 sensor uses a self-adjusting timer and PIR technology to scan for movement and turn lights off after a set amount of time, preventing false triggers. The OSD10 offers selectable operating modes for auto-ON/OFF and manual-ON/auto-OFF operation.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477767467
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 120VAC: 800W Electronic Ballast/LED Driver, 1000W Magnetic Ballast, 1/6 HP Motor - 277VAC: 1800W Electronic Ballast/LED Driver/Magnetic Ballast, 1/6 HP Motor

    Neutral Wire Connection : Required

    Voltage : 120/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Construction : High-impact, injection-molded plastic, impact resistant lens

    Mounting Type : Wall Switch

    Size : Height 4.2" (106.68mm), Width 1.8" (45.72mm) , Depth 1.75" (44.45mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000.0

    Foot Candle Level : 10 - 500FC (107.63 - 5381.96 LUX)

    Pattern : 180°

  • Product Features

    Application : Small office,Lobbies,Small meeting rooms,Restrooms

    Color : Ivory

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSD10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

  • Standards and Certifications

    Listings : Can be used to comply with ASHRAE 90.1, Title 24, Part 6 occupancy sensing requirements, IECC, UL and cUL listed

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Self-adaptive technology: no manual adjustment required
  • Meets energy code requirements for ASHRAE Standard 90.1, California Title 24 and IECC, UL and cUL listed
  • One relay module for single-level switching
  • Field of view: 1,000 square feet and 180° of detection
  • Adjustable time delays
  • The OSD10 provides a maintenance free, install-and-forget operation with selectable operating modes
  • Five-year limited warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications