Loading...

MRM10-1LW

DISCONTINUED
1000VA 750W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Mural Level Set Preset Digital Magnetic Low-Voltage Rocker Dimmer, LED Locator Light - White
UPC Code: 07847705282
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Action : Soft-ON/Fade-OFF

    Available Color Kits : Ivory, White, Gray, Black, Almond

    Color : White

    Color Change Kit : MRK0D Series

    Feature : Level Set

    Light : LED Locator Light

    Load Rating : 1000VA 750W

    Load Type : Magnetic Low-Voltage

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Mural

    Switch Type : Single-Pole & 3-Way

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications