15 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Illuminated, Self-Grounding
M1626-ILI
Lev-Lok Decora Plus Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Illuminated, Smooth Face, 15 Amp, 125 Volt, Modular, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Mating Lev-Lok Wiring Module Required for Use
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477592908
Nema : 5-15R
AC Horsepower Ratings
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Illumination : 100,000 HR Green LED's
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Line Contacts : 0.040" Brass
Locking Pins : Solid Brass
Strap Material : Nickel-Plated Brass
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498 (black, white & green)
Product ID : Markings are permanently marked on device
Termination : Modular
Product Features
Brand : Lev-Lok Decora Plus
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature 3 : Illuminated
Feature 4 : Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA : 152105
NEMA : WD-1 & WD-6
NOM : 057
RoHS : Compliant
UL 498 and Fed Spec WD496 : E13399
Warranty : 10-Year Limited
Patents
- CA2762851
- MX324425
- US9112321
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors