Cat 6A 23 AWG F/FTP Cable, LSHF/LSZH, EuroClass Eca, White, 1640 ft (500 m), Reel
AC6S-FTP-HF1-ECA-500WH
Leviton Cat 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500MHz. (SKU: AC6S/FTP-HF1-ECA-500WH)
Color: White
Country of Origin : United Kingdom
Product Information
Product Features
Brand : AC6SF
Category Rating : Cat 6A
Color : White
Construction : S/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually shielded and cabled together providing EMI immunity
- Overall braided shield for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Available in a range of HFFR-LS* jacket materials to suit a variety of installation environments and color coded for identification
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity.
- System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke