1-Gang Duplex Outlet/Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Stamped Computer Only, Orange
80703-COO
1-Gang Duplex Device Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, Hot Stamped Computer Only, Lettering Size 3/16-Inch - Orange
Documents
Technical Information
-
General Information
UPC : 078477205464
Product Features
Color : Orange
Feature : Hot Stamped
Gang : 1
Material : Nylon
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Text : Computer Only
Type : Duplex
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors