Loading...

Wetguard Watertight Flip Lid Single Locking Receptacle

69W08

30 Amp, 125/250 Volt, Non-NEMA, 3P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Non-Grounding, Wetguard w/Cover - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Country of Origin : Mexico
NEMA Non-NEMA

Documents

Technical Information

  • General Information

    UPC : 078477074084

    Nema : Non-NEMA

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Environment : Wet

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Terminal Screws : Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Amperage : 30 A

    Base Material : Nylon

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Outlet

    Face Material : Nylon

    Grounding : Non-Grounding

    NEMA : Non-NEMA

    Pole : 3

    Standards and Certifications : Non-UL

    Strap Material : Nickel-Plated Brass

    Termination : Back

    Voltage : 125/250 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications