Loading...

15 Amp, 125 Volt, Single Locking Receptacle, Industrial Grade

47CM-10

15 Amp, 125 Volt, NEMA L5-15R, 2P, 3W, Single Locking Receptacle, Industrial Grade, Grounding, Corrosion-Resistant - YELLOW

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477811078
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Color : Yellow

    Face Material : Nylon

    Grounding Screw : Nickel-Plated Brass 8-32

    Line Contacts : Nickel-Plated Brass .040 Thick

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Nickel-Plated Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side

  • Product Features

    Body Material : Nylon

    Color : Yellow

    NEMA : L5-15R

    Termination : Side

    Warranty : 10-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications