MDU Compact Structured Media Enclosure with Cover, Empty
47605-MDU
Leviton’s Multi-Dwelling Unit (MDU) Compact Structured Media Enclosure is designed to deliver a compact distribution point for basic telephone and video of multi-unit buildings. The MDU Enclosure’s unique modular design is made exclusively from ABS molded plastic. This gives customers cost savings in installation time, while providing the flexibility to accommodate a variety of telephone/video distribution configurations. It can accommodate up to three Telephone Expansion Boards and one Passive Video Splitter. Leviton’s MDU Enclosure is ideal for apartments and affordable, military, senior and campus housing as well as urban mixed-use applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477180716
RoHS Compliant : Yes
Dimensional Data
Depth : 3.71 Inch/94.2mm
Height : 8.03 Inch/204.0mm
Width : 14.40 Inch/365.5mm
Material Specifications
Color : White
Enclosure Material : ABS Molded Plastic
Product Features
Color : White
Depth : 3.71 Inch/94.2mm
Height : 8.03 Inch/204.0mm
Item : Enclosure and Flush Mount Cover
Series : Multi-Dwelling Unit
Standards and Certifications : UL
Warranty : 2-Year Limited
Width : 14.40 Inch/365.5mm
Standards and Certifications
UL Listed : UL94 VO
Features & Benefits
- Unique modular design has fewer parts and is made exclusively from ABS molded plastic to provide customers with cost savings in installation time.
- Flexibility to accommodate a variety of telephone/video distribution configurations.
- Snap-On cover requires no tools or fasteners.
- Molded-in brackets provide quick snap-in convenience for Telephone Expansion Boards.
- Angled video splitter shelf for easy installation.
- Hosts up to three Telephone Expansion Boards and one Passive Video Splitter.
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors