IEC Pin & Sleeve Connector
420C9W
20 Amp, 250 Volt 3-Phase, 3P, 4W, North American Pin & Sleeve Connector, Industrial Grade, IP67, Watertight - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477838662
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-2 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Arm Spring : Performance Grade Stainless Steel
Body Material : Valox 357
Contact Carrier : Nylon
Cover Eyelet : Nickel-Plated Brass
Cover with Arm : Valox 357
External Cord Clamp Assembly : Valox 357
External Screws : Acid-Proof S/S
Gland Cap : Valox 357
Grommet/Gasket : Chloroprene
Internal Cord Clamp Assembly : Thermoplastic
Internal Screws : Zinc-plated steel
Phase and Ground Sleeves : Brass
Sleeve Spring : Stainless Steel
Terminal Screws : Steel
Mechanical Specifications
Amperage : 20 A
Cable Secureness : Force: 30lb, Torque: 0.4 ft-lb, Max Disp: <= 3/32"
Cord Range : .350 - .860
Crush Test : 250lbs for 1 min after -25°C for 6 hrs
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 2000V for 1 min.
Endurance : Up to 5000 connects and disconnects, under load, at full rated current and voltage
Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs
Insulation Resistance : 500V for 1 min; >= 5MΩ
Minimum Withdrawal Force : 5lbs
Phase : 3-Phase
Pole : 3
Temperature Rise : Max 30°C temp rise at full-rated current after 50 cycles of OL at 150% rated current
Torque Range : 7-50 in-lbs
Voltage : 250 VAC
Wire : 4
Product Features
Color : Blue
Configuration : North American
Device Type : Connector
IEC Rating : 60309-1 and 60309-2
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors