22 Series Male Plug, Crimped, 350-500MCM
22L22-O
Ball Nose In-Line Latching Male Plug, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped, 350-500MCM, 690 Amp Max - ORANGE
UPC Code: 07847724421
                            Country of Origin : United States
                            
                            
                          Product Information
                                Updated
                            
                        Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 350-500MCM
Connection Type : Crimped
Gender : Male
Product Features
Color : Orange
Contact Cat. No. : 22L22-C
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors