Loading...

18 Series Male Plug, Detachable, Crimped, 2/0 to 1/0 AWG

18D25-UH

18 Series Commercial Grade Male Detachable Plug, Cam-Type, Crimped, Ball Nose, Cable Range 2/0 to 1/0 AWG, 220 Amp - Brown

Rhino-Hide Single Pole Cam-Type Connectors are designed for easy assembly and disassembly without special tools. A thermoplastic screw is used to tightly secure the contact inside the insulating sleeve, making assembly, disassembly and field repairs effortless. The plugs use plastic locking and reinforcement rings molded into insulating sleeves and receptacles ensuring the integrity of the connection. Under severe stress and load conditions, these rings will not melt, break or crack.

UPC Code: 078477719411
Country of Origin : Mexico

Product Information

  • Product Features

    Cable Range : 2-1 AWG

    Color : Brown

    Component : Complete

    Connection Type : Crimped

    Contact Cat. No. : 18D25-C

    Gender : Male

    Insulator Cat. No. : 18SDM-22E

    Max. Amperage : 220 Amp

    Max. Voltage : 600 Volt

    Series : 18

    Standards and Certifications : UL/CSA

    Style Name : Detachable

    Warranty : NA

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications