Loading...

16 Series Female Plug, Crimped, 3/0-4/0 AWG

16V28-W

DISCONTINUED

Female, Plug, Vulcanized, Crimped, 3/0-4/0 AWG, 400 Amp Max., 16 Series Taper Nose, Commercial Grade, ECT Cam-Type Connector - White

Leviton's 16 Series Taper Nose products are the connectors of choice for concerts, sound stages, movie-making, television production, sporting events and conventions.

UPC Code: 078477989944
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Neoprene

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 3/0-4/0 AWG

    Connection Type : Crimped

    Gender : Female

  • Product Features

    Color : White

    Contact Cat. No. : 16V28-C

    Insulator Cat. No. : 16SVF-34W

  • Standards and Certifications

    NEMA Rating : Type 3R

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications