20 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
16352-LE
Decora Plus Duplex Receptacle Outlet, Commercial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Product Information
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Self-Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Thermoplastic
Cover Material : Thermoplastic
Grounding Leads : 6", #12 AWG THHN
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Steel multipiece with 2 drive pins
Power Contacts : Brass, triple wipe
Terminal Leads : 6", #12 AWG THHN
Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498 (black, white & green)
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Termination : Pre-Wired Leads
Product Features
Amperage : 20 A
Brand : Decora Plus
Color : Black
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
Grounding Leads : 6", #12 AWG THHN
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL/CSA
Terminal Leads : 6", #12 AWG THHN
Termination : Pre-Wired Leads
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
- Constructed with impact-resistant thermosplastic cover and body
- Dual drive pins for sturdy assembly
- Large, triple-wipe brass "T" contacts for superior contact pressure, outstanding conductivity
- #12 AWG THHN wire leads, 6" length
- Heavy gauge, locked-in wrap-around mounting strap
- Backed by a Limited 10-Year Warranty
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential