15 Amp Decora Plus Isolated Ground Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
16262-GIG
Decora Plus Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477908990
RoHS Compliant : Yes
AC Horsepower Rating
Flammability : Rated V-0 per UL 94
Horsepower Rating : 1/2 HP
Operating Temperature : -40°C to 75°C
Electrical Specifications
Amperage : 15 A
Body Material : PBT Polyester Blend
Dielectric Voltage : Withstands 3000 V minimum
Face Material : PBT Polyester Blend
Ground Clips : Brass
Ground Contacts : 0.030" Brass
Grounding : Self-Grounding
Grounding Screw : #8 hex head, triple drive Brass
Line Contacts : 0.030" Phosphor Bronze
Mounting Screws : Triple-Drive Plated Steel
Pole : 2
Strap Material : Steel
Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current
Terminal Clamps : Brass
Terminal Screws : #8 Triple-Drive Brass
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Product ID : Ratings are permanently marked on device
Terminal Accom. : #14 AWG - #10 AWG
Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral
Termination : Back or Side Wire
Wire Type : Stranded or Solid
Material Specifications
Body Material : PBT Polyester Blend
Brand : Decora Plus
Color : Gray
Color / Feature : Gray
Device Type : Duplex Receptacle Outlet
Face Material : PBT Polyester Blend
Feature 4 : Smooth Face
Function : Isolated Ground
Grade : Heavy-Duty Industrial Specification Grade
Ground Clips : Brass
Ground Contacts : 0.030" Brass
Grounding Screw : #8 hex head, triple drive Brass
Line Contacts : 0.030" Phosphor Bronze
Mounting Screws : Triple-Drive Plated Steel
Strap Material : Steel
Terminal Clamps : Brass
Terminal Screws : #8 Triple-Drive Brass
Mechanical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 3000 V minimum
Grounding : Self-Grounding
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Shutter Mechanism : Acetal
Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current
Terminal Accom. : #14 AWG - #10 AWG
Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral
Termination : Back or Side Wire
Voltage : 125 VAC
Wire : 3
Wire Type : Stranded or Solid
Product Features
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42
Brand : Decora Plus
Certification/Listing : cULus, NOM-ANCE
Color : Gray
Color / Feature : Gray
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Function : Isolated Ground
Grade : Heavy-Duty Industrial Specification Grade
RoHS : RoHS Compliant
Standards & Certifications
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42
Certification/Listing : cULus, NOM-ANCE
RoHS : RoHS Compliant
Warranty
Horsepower Rating : 1/2 HP
Warranty : 10-Year Limited
Patents
- MX321216
- MX324598
- US8684771
- US8777674
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors