Loading...

Python Straight Blade Plug

15656-VY

15 Amp, 250 Volt, NEMA 6-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Python - YELLOW

UPC Code: 078477055243
Country of Origin : Mexico
NEMA 6-15P

Product Information

  • Environmental Specifications

    Environment : Dry

  • Mechanical Specifications

    Environment : Dry

    Torque Range : 12-14 in-lbs

  • Product Features

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Brand : Python

    Color : Yellow

    Cord Range : .250 - .650

    Device Type : Straight Blade Plug

    Grounding : Grounding

    NEMA : 6-15P

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 250 VAC

    Warranty : 2-Year Limited

    Wire : 3

    Wire Gauge : 18-10 AWG

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications