Cat 6 U/UTP Cable, LSHF/LSZH, Violet, 1000 ft (305 m), Box
125-UTP6Z-MVB
Leviton Category 6 U/UTP cables exceed Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. Category 6 U/UTP cables support Gigabit Ethernet, Power over Ethernet, voice and broadband video transmissions at frequencies up to 250MHz.
Color: Violet
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : Violet
Construction : U/UTP
Flame Rating : LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- Meets ANSI/TIA-568-C.2 and ISO/IEC 11801 Class E Standards
- Optimum support for Gigabit Ethernet
- IEC 60332-1 (Low-Smoke Zero Halogen) flame rated
- Supports IEEE 802.3: 1000BASE-T (Gigabit Ethernet), 100BASE-T (fast Ethernet), and 10BASE-T applications
- Includes non-metallic cross separator allowing for stronger signal strength and less vulnerability to noise interference
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors