Loading...

Lampholder, Incandescent, Candelabra Base, Phenolic, Keyless, 2 18 AWG Leads

10032-200

DISCONTINUED
Candelabra base, Incandescent lampholder, phenolic, keyless, two 18 AWG leads, AWM TEW, 105C 600V free ends stripped 1/2 inch. Less-bracket. 75W-125V.
UPC Code: 078477833025
Country of Origin : Mexico

Product Information

  • Material Specifications

    Shell Material : Phenolic

  • Mechanical Specifications

    Termination : 18AWG AWM TEW Leads

  • Product Features

    Lamp Base : Candelabra

    Lampholder Type : Keyless

    Light Type : Incandescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications