Loading...

Lever Edge Time and Money Savings Calculator

Complete jobs up to 3.5x faster with easier installations that help reduce callbacks.

Image of man installing Lever Edge outlet

Lever Edge Cost Savings Calculator

Lever Edge™ devices can be wired up to 3.5× faster than terminal screw devices.
Populate the blue boxes to compare the difference.

Traditional

$—
LABOR COST
— HRS
INSTALL TIME
VS.

Lever Edge

$—
LABOR COST
— HRS
INSTALL TIME

*Based on tests conducted by electricians of varying experience levels, comparing traditional side wiring to Lever Edge receptacle termination.

The Future of Wiring Is Here

Lever Edge was designed with the installer in mind. Innovative lever terminals, featuring the first screwless ground, make wiring up to 3.5x faster.

 

No exposed metal parts mean no tools, torque adjustments, or tape is required and the color-coded levers terminate with an audible click. This user-friendly design helps reduce callbacks while increasing jobsite productivity.

Lever Edge For Residential Applications

Terminate with confidence!

Residential Lever Edge devices accept multiple copper wire sizes and types, are compatible with
multiple size wallplates, and have a larger strap with tongue and groove alignment for easier
installations.

Solutions include outlets, switches, GFCIs, and dimmers.

Lever Edge for Commercial and Industrial Applications

On the job, time is money!

Commercial Lever Edge devices provide extra durability against heat and vibration and ribbed levers for easier installs. Black & White Industrial Grade devices feature clear back covers for an easy view of connection status, wider ribs for a better grip, and meet up to 3.8x the UL requirements for wire retention pull force.

Solutions include commercial grade switches and receptacles and industrial grade plugs and connectors.

Featured Products


Contact Us About Lever Edge

Please fill out this form and a representative will contact you.