Loading...

OPT-X™ Unity

Fiber Optic Multimode and Single-Mode Migration Solution

Prepare for 400 Gb/s and beyond with Leviton's Pre-terminated Fiber Migration System

The OPT-X Unity solution of trunks, array patch cords, and cassettes exceed industry standards, offering ultra-low-loss connectivity for superior channel performance, extended distances, and easy migration to 400 Gb/s, 800 Gb/s, and 1.6 Tb/s networks. The components are available as part of global systems with HDX and e2XHD patching.

  • Unity trunks, harnesses, array cords and cassettes offer ultra-low-loss connectivity for superior channel performance
  • 8- and 12-fiber ULL and 24-fiber MTP® cabling and cassettes
  • OPT-X Unity connectivity helps manage your power budget while allowing multiple connection points, even more than 4, in the end-to-end channel.
  • OM4, OM3 and OS2 fiber types
  • Performance assurance and extended distance calculations are available through extensive testing and analysis with the Leviton Optical Link Verification Tool

 

Make-to-Order

Customize your OPT-X Unity trunks, harnesses, cords and cassettes

Support Library

Warranties