Loading...
Product added to your list. To view the list, Click Here

Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System

FBC1S-N

Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System, 1 Screw Cap & 2 Data Caps

Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting.

The FBC1S:

  • Compatible with any standard single receptacle
  • Available in brushed brass or brushed nickel-plated brass
  • ADA-Compliant

*Cover plates are sold separately from the FBBOX-GY system. Purchase with one of our FBLEV-GY leveling rings.

UPC Code: 078477812143
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Dimensions : 6.50" x 0.38" (*PLATE HEIGHT AFTER INSTALLATION IS APPROXIMATELY 0.32")

  • Product Features

    Coating : Clear Coat

    Color : Nickel

    Device Type : Cover Plate

    Gasket : Pre-installed on plate; O-rings included with screw caps

    Ground Plate Included : Yes

    Openings : Screw Cap, Ø 0.50", Ø 1.25" & Ø 1.50" (NPS)

    Receptacle Compatibility : Any standard single receptacle

    Type : Concrete

  • Standards & Certifications

    Applicable Standards : UL514C, CSA C22.2 No. 85-14

    Certification/Listing : cULus

    UL File No. : E13397

  • Warranty

    Warranty : 2-Year Limited

  • Environmental Specifications

    Operating Temperature : -35°C to 75°C

  • Material Specifications

    Finish : Nickel-plated brass

    Material : Brass

Related Videos

Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles