Cat 7A 22 AWG S/FTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 3280 ft (1000 m), Reel
UM12-HF1-ECA-1000VT
Leviton Category 7A S/FTP cables exceed Category 7A performance standards. They are specified to 1000MHz and rated to 1200MHz and are suitable for use in all Class FA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 1000MHz.
Color: Violet
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 7A
Color : Violet
Construction : S/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 22 AWG solid annealed copper wire
- Gas injection foamed polyolefin core insulation – offering superior signal speed
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Available in a range of jacket materials – to suit a variety of installation environments and color coded for identification
- HFFR-LS versions meet the requirements of the Construction Products Regulation (CPR) Euroclass Eca
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors