TGI10-1LG
DISCONTINUED
1000W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, LED Locator Light - Gray
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The ToggleTouch Preset Toggle Dimmer provides a unique combination of toggle-style ON/OFF switching and digital touch-pad dimming technology. Leviton's ToggleTouch is designed for exceptional ease of operation with two fingertip-operated DIM and BRIGHT pads located alongside the toggle. ToggleTouch can be ganged with standard toggle-style switches in a wide variety of applications and are compatible with Leviton toggle wall plates. The dimmer provides single-pole (one location) and 3-way (multi-location) control for incandescent lighting.
Color: Gray
UPC Code: 07847720880
Country of Origin : China
Product Information
Product Features
Action : Soft-ON/Standard-OFF
Color : Gray
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 1000W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : ToggleTouch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors