Outdoor PIR Motion Sensor, 120V, White
PS110-10W
1000W, 120 Volt AC 60Hz, PIR, 110 Degree, 2500 Sq. Ft. Coverage, Outdoor Occupancy Sensor lighting control, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.Color: White
Product Information
Electrical Specifications
Frequency : 50/60Hz
Neutral Wire Connection : Required
Power Consumption : 120V - 1.5W; 230V - 1.5W (PS110); 277V - 2.0W (PS110)
Voltage : 120 VAC
Environmental Specifications
Operating Temperature : -14° to 130°F (-10° to 55°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 0° to 131°F (-17° to 55°C)
Mechanical Specifications
Neutral Wire Connection : Required
Performance Specifications
Coverage (Sq.Ft.) : 2500
Pattern : 110°
Product Features
Application : Parking areas,Storage facilities,Warehouses,Loading docks,Marinas,Garages,Walkways,Campus grounds,Meat lockers,Walk-in refrigerators/freezers,Outbuildings
Color : White
Grade : Commercial
Photo Cell : Ambient Override ON
Product Line : PS110
Protection : Surge Protected
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Motion / Occupancy
Time Delay : 20s-15m
Standards and Certifications
Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements
Title 24 Compliant : Yes
Type
Product Type : Outdoor Motion Sensor
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors