Occupancy Sensor, PIR, Wall Switch, 2100SF, 347V, White, Decora®
ODS10-I3W
Occupancy Sensor, PIR wall switch. 347VAC. 180d view with blinders. Adjustable time delay between 30sec-30min. White. CEC Title 24 compliant.
The ODS10-ID occupancy sensor uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Incandescent and Fluorescent @ 347V, 10A, 3470 Watts/VA Motor: 1/4 HP
Neutral Wire Connection : Not Required
Voltage : 347 VAC
Wiring : Line-Black , Load-Blue, Ground-Green
Environmental Specifications
Operating Temperature : 0°C to 50°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2100
Pattern : 180°
Product Features
Application : Small offices, Conference rooms, Lounges, Classrooms
Color : White
Grade : Commercial
Mounting : Wall Switch
Product Line : ODS10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
California Title 24 : Yes
Listings : UL listed/CSA certified, complies with FCC regulations
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
- Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
- 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas.
- Convenient pushbutton provides manual-ON/OFF light switching at any time.
- Two dual element PIR sensors used to widen detection range.
- Segmented Fresnel lens provides optimum sensitivity
- and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
- Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CA Title 20/24 energy savings.
- To comply with CA Title 20, red LED indicator light flashes wh en sensor detects motion to verify detection is active.
- Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
- Light sensor enables the load hold-OFF feature once level has been set.
- Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
- False detection circuitry.
- Presentation Mode feature for slide or film presentations
- allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
- Compatible with both electronic and magnetic ballasts.
- Relay switches at the zero crossing point of the
- AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
- Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
- No neutral design is optional for retrofit applications.
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors