Lev-Lok Decora Plus Receptacle
MT728-B
Lev-Lok Decora Plus Surge Protective Duplex Receptacle Outlet, Commercial Specification Grade, Tamper-Resistant, 15 Amp, 125 Volt, Modular, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Blue
Mating Lev-Lok Wiring Module Required for Use
Color: Blue
Product Information
Electrical Specifications
Amperage : 15 A
Frequency : 50/60Hz
Grounding : Self-Grounding
Pole : 2
Voltage : 125 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 60°C
Material Specifications
Body Material : Polycarbonate
Face Material : Nylon
Ground Clips : Brass-Plated Steel
Line Contacts : Brass Triple-Wipe
Locking Pins : Solid Brass
Strap Material : Zinc-Plated Steel
Tamper Resistant Shutter Mechanism : Derlin® Acetal
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498
Product ID : Ratings are permanently marked on device
Termination : Modular
Performance Data
Diagnostics : Indicator Light & Audible Alarm
Joules Rating : 720
Max Surge Current : L-N: 18kA, L-G: 9kA, N-G: 9kA
Noise Rejection : -30dB at 500kHz-30MHz
SCCR : 5000A
VPR : L-N: 600V, L-G: 700V, N-G: 600V
Product Features
Brand : Lev-Lok Decora Plus
Color : Blue
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant
Function : Surge Protective
Grade : Commercial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File E13399
NEMA : WD-1 & WD-6
NOM : 057
UL 1449 3rd Edition : File E317603
UL 498 : File E13399
Warranty
Warranty : 5-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors