Lever Edge™ 20 Amp Single Pole Toggle Switch, Commercial Grade
ECSB1-W
Lever Edge™ 20 Amp 120/277 Volt Toggle Switch, Single Pole, Commercial Grade
What happens when you combine Leviton’s industry-leading line of electrical wiring devices with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.
- Fast, safe, easy to install: PUSH. CLICK. DONE.
- Secure: lever mechanism provides a strong, secure wire connection
- User-friendly design: color-coded lever terminals help prevent miswiring
- Durable: exceptional performance against heat and vibration
- Convenient: devices can be unwired/removed and rewired if needed
Color: White
Product Information
Electrical Specifications
Horsepower Rating : 1 hp @ 120 V, 2 hp @ 240 V
Max Amperage : 16 A
Amperage : 20 A
Endurance : 50,000 cycles minimum
Overload (UL20) : 100 cycles of overload at 4.8 times rated current
Voltage : 120/277 VAC
Grounding : Self Grounding Clip
Function : Single-Pole (SP)
Dielectric Voltage : 1500 V
Temperature Rise : Max 30°C at full rated current
Environmental Specifications
Flammability Rating : V-2 per UL94
Operating Temperature : Maximum continuous 65°C, minimum -40°C (w/o impact)
Storage Temperature : -40°C to 65°C
Material Specifications
Base : Polycarbonate
Cover : Polycarbonate
Toggle : Polycarbonate
Ground Clip : Brass
Contacts : Silver Alloy
Mounting Strap : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are marked on device
Wire Accomodation : #14-#10
Termination : Side Lever
Product Features
Grade : Commercial Specification Grade
Brand : Lever Edge
Feature : Framed Toggle
Device Type : Toggle Switch
Color : White
Standards and Certifications
NEMA : WD-1 and WD-6
Applicable Standards & Certifications : UL 20,Fed Spec WS-896,CSA C22.2, No. 111
Warranty
Warranty : 2-Year Limited
- Unique lever terminals for fast, efficient wiring
- Color-coded lever terminals reduces risk of miswiring
- Lever doors have snap feature to assure connection has been made; audible click confirms lever door is closed
- Exceptional performance against heat and vibration
- Devices can be unwired/removed and rewired if needed
- US11791573
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Lever Edge Switches and Receptacles For Commercial Applications
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors