Cat 6A 23 AWG F/FTP Cable, LSHF/LSZH, EuroClass Cca, Green, 3280 ft (1000 m), Reel
AC6F-FTP-CCA-1000GN
Leviton Category 6A F/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies as high as 500MHz. (SKU: AC6F/FTP-CCA-1000GN)
Color: Green
Country of Origin : United Kingdom
Product Information
Product Features
Brand : AC6FF
Category Rating : Cat 6A
Color : Green
Construction : F/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together, providing excellent EMI immunity
- Overall aluminum polyester screen for improved shielding efficiency and increased heat dissipation
- Designed to support all Class EA protocols including 10GBASE-T
- Halogen Free Flame Retardant – Low Smoke (HFFR-LS)
- Enhanced HFFR-LS material meets the requirements of the Construction Products Regulation (CPR) Euroclass Cca
- Green jacket to identify Euroclass level Cca (Also available in a range of non-standard colors)
- CE marked for CPR
- Delivered in 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors