Cat 6A 23 AWG F/FTP Cable, LSHF/LSZH, EuroClass B2ca, Orange, 3280 ft (1000 m), Reel
AC6F-FTP-B2CA-1000OR
Leviton Category 6A F/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet and broadband video transmissions at frequencies as high as 500MHz. (SKU: AC6F/FTP-B2CA-1000OR)
Color: Orange
Country of Origin : United Kingdom
Product Information
Product Features
Brand : AC6FF
Category Rating : Cat 6A
Color : Orange
Construction : F/FTP
Flame Rating : Euroclass - B2ca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Overall aluminum polyester screen – for improved shielding efficiency and increased heat dissipation
- Designed to support all Class EA protocols including 10GBASE-T
- Enhanced HFFR-LS* material meets the requirements of the Construction Products Regulation (CPR) EuroClass B2ca
- Orange† jacket to identify EuroClass level B2ca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
† Also available in a range of non-standard colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors