4-Gang Toggle/Duplex Device Combination Wallplate, Standard Size, Non-Magnetic Stainless Steel
84045-40
4-Gang 2-Toggle 2-Duplex Device Combination Wallplate, Standard Size, 302 Stainless Steel, Device Mount, - Stainless Steel
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Stainless Steel
UPC Code: 078477309476
Country of Origin : China
Product Information
Updated
Product Features
Color : Stainless Steel
Gang : 4
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors