3-Gang Combination Wallplate, 2-Toggle and 1-Duplex Outlet/Receptacle, Standard Size, Thermoplastic Nylon, Ivory
80721-I
3-Gang 2-Toggle 1-Duplex Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - Ivory
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Ivory
UPC Code: 078477494301
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : Ivory
Gang : 3
Material : Nylon
Mount : Device
Standards and Certifications : UL/CSA
Type : Standard Size
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors