Cat 6A Patch Cord, 15 ft (4.5 m), Gray
6AS10-15S
Leviton Cat 6A Patch Cords exceed all channel performance requirements in ANSI/TIA-568.2-D from 1 MHz to 500 MHz to support the IEEE 802.an standard for 10 Gigabit Ethernet over UTP Cable. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system for use in health care, manufacturing, casinos, and other environments where alien crosstalk may be a concern.
Color: Gray
UPC Code: 078477390023
Country of Origin : United States
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Gray
Length : 15 ft (4.5 m)
- Tested and verified for Cat 6A component performance
- Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
- Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
- Snagless design prevents tab breakage
- Integrated strain relief
- Easily manageable, with an outside diameter of .240 in. (6.1 mm)
- 26 AWG stranded conductors for maximum flexibility
- Same cord for UTP or shielded installations
- Manufactured by Leviton using Berk-Tek cable
- Accepts clip-on colored boot markers for network identifications
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3 PoE Type 1, 2, 3, 4 (100 watts Max), Cisco UPOE, UPOE+ (90 watts Max), and Power over HDBaseT™ PoH (95 watts Max)
- Maximum cable bundle for 90W and above is 100 cords
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors