15 Amp Triple Outlet/Receptacle Plug-In Adapter, Grounding, Ivory
697-I
Color: Ivory
Product Information
Electrical Specifications
Amperage : 15 A
Color : Ivory
Grounding : Grounding
Voltage : 125 VAC
Material Specifications
Color : Ivory
Plug Rating : NEMA 5-15P 2-Pole, 3-Wire, Grounded
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Wire : 3
Mechanical Specifications
Amperage : 15 A
Color : Ivory
Grounding : Grounding
NEMA : 5-15P
Plug Rating : NEMA 5-15P 2-Pole, 3-Wire, Grounded
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Feature : Indoor Only
NEMA : 5-15P
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Warranty : 2-Year Limited
Standards and Certifications
Amperage : 15 A
Grounding : Grounding
NOM : 057
UL Listed : File E-13394
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors