EXTREME™ Cat 6A QUICKPORT™ Jack, Channel-Rated, Black, GREENPACK™ 12-Pack (includes 12 jacks and 12 cones of silence)
6110G-CE6
The EXTREME Cat 6A Channel-Rated QUICKPORT copper jack is designed to be used with all QUICKPORT compatible products and features patented injection-molded Cone of Silence™ covers to eliminate alien crosstalk (AXT). The jack includes patented Retention Force Technology™ to promote consistent network performance over the life of the system. Unique Pair Separation Towers facilitate quick, easy terminations. The jack is configured in a 180-degree configuration such that the punch down field is in the back, allowing for rear termination.
Color: Black
Product Information
Product Features
Brand : EXTREME
Category Rating : Cat 6A
Color : Black
Shielding : Unshielded
Termination Type : Punchdown
Packaging : GREENPACK 12-Pack
Shutter Mechanism : None
- Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
- Terminates 26 AWG stranded conductors up to 5 times
- Cat 6A/Class EA Channel Performance
- Patented RFT protects against tine damage from 4- or 6-pin plugs
- Jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
- Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board
- Pair Separation Tower (PST) design facilitates separation of Cat 6A conductors
- Easy to read wiring label simplifies punchdown
- Select colors available in 12-Pack GREENPACK packaging that is fully recyclable
- Select colors available in 200-Pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable
- CA2611991
- CA2715824
- EP2315317
- GB2315317
- MX295578
- MX297837
- US7273396
- US7547227
- US7967645
- US7980890
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
QUICKPORT Connector – Termination
Jack Rapid Tool
Palm Termination Tool
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors