1-Gang Extra Duty Weather-Resistant While-In-Use Cover for GFCI/Decora, Vertical, Gray
5980-UGY
1-Gang Extra Duty While-In-Use Cover for GFCI/Decora, Includes Adapter Plates for Duplex and Single Receptacles/Outlets, Polycarbonate, Device Mount Vertical, Lid – Gray
- Convenient - ruggedly constructed to protect from moisture, debris, and insects, while providing easy access to receptacles.
- Durable - UV resistant polycarbonate cover and base protect wiring devices from the elements without breaking, cracking or discoloration.
- Compatible - designed for use with Leviton GFCI/Decora outlets
- Ideal - for all outdoor electrical applications
Color: Gray
Product Information
Product Features
Color : Gray
Construction : Plastic
Device Type : Extra Duty While-In-Use
Feature : Extra Duty, NEC Compliant
Gang : 1
Material : Polycarbonate
Mount : Device
Orientation : Vertical
Size : Standard
Standards and Certifications : cULus
Type : While-In-Use
Warranty : 2-Year Limited
- Compliance with NEC® 2017 Section 406.9(B)(1) for “Extra Duty” applications hoods
- Standard opening accommodates Decora® GFCI devices and additional adapter plates are included for duplex and single receptacle openings
- Pre-mounted heavy-duty gasket provides a weather-resistant seal which protects from moisture and adds to ease of installation
- Includes two inserts to cover the circular cord openings to prevent insects and debris from entering the cover while not in use
- Safety lock feature
- cULus listed
Related Videos
Extra Duty While-In-Use Cover Installation
Leviton Presents: The Project of the Week Series – While-in-Use Covers
How to Install an Extra Duty While-in-Use Cover
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors