15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade
5835-I
Decora Plus Duplex Receptacle Outlet, Euro-American Standard, Commercial Specification Grade, Smooth Face, 15 Amp 125 Volt or 16 Amp 250 Volt, Back and Side Wire, NEMA 5-15R_CEE 7/7(EU1-16R), 2-Pole, 3-Wire - Ivory
Also accepts CEE 7/16, CEE 7/17 and Plug Type F (Schuko)
Color: Ivory
Product Information
Electrical Specifications
Horsepower Rating : 1/2 HP
Amperage : 15A @125VAC, 16A @250V
Voltage : 125/250 V
Grounding : Grounding
Pole : 2
Wire : 3
Dielectric Voltage : 1250 VAC
Interrupting Rating : Certified for full-rated current and voltage
Environmental Specifications
Flammability Rating : HB
Operating Temperature : Maximum Continuous 60°C, Minimum -40°C (w/o impact)
Material Specifications
Face Material : Nylon
Body Material : Nylon
Mounting Strap : Galvanized Steel
Line Contacts : Brass Triple Wipe 0.031 in
Grounding Screw : #8 Galvanized Steel
Ground Contacts : Brass
Mounting Screws : #6 Plated Steel
Terminal Clamps : Galvanized Steel
Terminal Screws : #8 Plated Steel
Mechanical Specifications
Product ID : Ratings are marked on device
Wire Accommodation : #14-#10 AWG
Termination : Back and Side Wire
Strap Construction : Wraparound Strap
Product Features
Feature : RoHS Compliant,Smooth Face
Device Type : Universal Receptacle
Grade : Heavy-Duty Industrial Specification Grade
Color : Ivory
Standards and Certifications
NEMA : WD-1 and WD-6
Warranty
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors