20 Amp Decora Plus Single Receptacle/Outlet, Commercial Grade, Self-Grounding
16351
Color: Brown
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Thermoplastic Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
Product Features
Amperage : 20 A
Body Material : Thermoplastic Nylon
Brand : Decora Plus
Color : Brown
Device Type : Single Receptacle Outlet
Face Material : Thermoplastic Nylon
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
NEMA : WD-6
NOM : 057
UL498 : File E13399
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors