15 Amp Toggle Switch, 3-Way, Canadian, Commercial Grade
1103-CI
3-Way Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 120/277 Volt AC, Side Wire, Self-Grounding - Ivory
Color: Ivory
UPC Code: 06867911531
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Amperage : 15 A
Voltage : 120/277 VAC
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 3-Way
Grade : Commercial Specification Grade
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors