Loading...

End-to-End Fiber Link Walkthrough

Data Center Spine-Leaf Fiber Link

Leviton Data Center Solutions
Video Label
Leviton can help simplify data center network infrastructure design.

Watch our short video walkthrough and check out our system diagram for connecting core and aggregation switches using OPT-X™ HDX connectivity and pre-terminated fiber cabling.

 

1
OPT-X™ SJX Fiber Trunks
Speed deployment up to 70% with preterminated cable and sub-jacketed fiber groups for more breakout options. Learn more
2
OPT-X™ HDX Fiber Distribution Frame
Patch up to 3,168 LC fibers in the space one 2’x2’ data center floor tile. Learn more
3
OPT-X™ HDX Fiber Cassettes
A versatile range of options with ultra low loss or low loss connectivity. Learn more
4
Fiber Patch Cords
100% tested for insertion loss and available as part of our Quick-Turn service Learn more
5
OPT-X™ HDX Fiber Cassettes
A versatile range of options with ultra low loss or low loss connectivity. Learn more
6
OPT-X™ SJX Fiber Trunks
Speed deployment up to 70% with preterminated cable and sub-jacketed fiber groups for more breakout options. Learn more
7
OPT-X™ HDX Fiber Enclosures
Built for manageable density in data center or very large enterprise applications. Learn more
8
OPT-X™ HDX Fiber Cassettes
A versatile range of options with ultra low loss or low loss connectivity. Learn more
9
Fiber Patch Cords
100% tested for insertion loss and available as part of our Quick-Turn service. Learn more

 

OPT-X™ Engage SJX Low-Loss Fiber Trunks

  • Factory-terminated and tested MTP® trunk cable assemblies feature low-loss connectors to support longer distances while staying within IEEE low-loss limits
  • Up to 144-fiber options, with terminations available in Base8 and Base12 configurations
  • Available in plenum and riser/LSZH CPR cable ratings

 

OPT-X™ HDX Fiber Distribution Frame

 

OPT-X™ HDX Fiber Cassettes

  • HDX Cassettes are designed for easy one-handed operation. They slide in from the front with engagement points on the underside, which allowed us to minimize the overall size of the cassette. They come in a versatile range of options, including Base8, Base12 and Base24 fiber models, as well as breakout cassettes and TAP cassettes. Or choose based on ultra low loss or low loss connectivity. Standard options include LC shuttered, SC or MTP® connectors; OM3, OM4, OM5 and OS2 fiber types; and Method A, B, C or Universal polarity.
 

Fiber Patch Cords

  • Our Premium Plus Patch Cords are 100% tested for insertion loss. Our Quickturn service is available with orders of up to 100 patch cords and ships within three business days. Patch cords are available in simplex and duplex with LC, LC Unibody, LC/APC, SC, SC/APC, ST, FC and FC/ APC connectors with OM3, OM4, OM5 and OS2 fiber types.

OPT-X™ HDX Enclosures

  • HDX fiber enclosures are built for manageable density in small data center or large enterprise applications. Available in 1RU, 2RU, 3RU and 4RU options, the enclosures can patch from 96 to 384 LC fibers. The gray color looks great in either black or gray cabinets, and the built-in port identification and removeable sliding trays make deployment and MAC work easy. HDX enclosures are compatible with all HDX cassettes, adapters plates and splice modules for simple one-handed front-loading. Visit the product family page for all available options.
 

Support Library

Warranties