Loading...

Power Extender Electronic Low Voltage and Incandescent, 1000W/VA

PE400-10W

Power Extender Electronic Low Voltage and Incandescent, 1000W/VA at 120 Volt AC 50/60Hz, Phase Independent of Control Device

The Leviton PE400-1 Power Extender allows a dimmers power handling capacity to be extended to a full 1000W/VA on 120V input power. It allows a dimmer to dim or switch a fully loaded circuit of electronic low voltage and incandescent loads only.

UPC Code: 078477375334
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Wattage Per Channel : 1000

  • Product Features

    Color : White

    Control Input : 120 Volt 50/60Hz

    Device Type : Power Extender

    Load Output : Phase Independent of Control Device

    Load Rating : 1000W/VA

    Load Type : Incandescent and Electronic Low-Voltage

    Notes : If dimmer has a Neutral wire it must be connected.

    Product Category : System or Network

    Product Line : Power Extenders

    Product Type : Power Extender

    Standards and Certifications : UL/CSA

    Voltage : 120 VAC

    Warranty : 2-Year Limited

  • Works with electronic low voltage and incandescent
  • Emulates the characteristics of the dimmer that it is connected to in terms of dimming range and resolution
  • Works with any Dimensions® Multi-Zone Controller/Dimmer to extend load capacity for electronic low voltage loads on any zone

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications