Power Extender, 0-10VDC Ballast Only
PE300-D0W
Power Extender 0-10VDC Ballast Only, 20A 2400VA 120VAC, 5500VA 277VAC at 108 Volt AC to 305 Volt AC 60Hz, 0-10VDC Ballast Control
The Leviton PE300 Power Extender allows a dimming zone’s power handling capacity to be extended to full control of a 20A circuit. The PE300 will drive 0-10VDC dimmable fluorescent ballasts such as Advance Mark VII 0-10V, OSRAM Sylvania Quicktronic Helios, or equivalent ballasts.Product Information
Electrical Specifications
Amperage : 20 A
Load Type : 0-10 VAC Advance Mark VII or equivalent fluorescent
Voltage : 108-305 VAC
Wattage Per Channel : 2400
Product Features
Color : Silver
Control Input : 120 Volt 50/60Hz
Device Type : Power Extender
Load Output : 0-10VDC Ballast Control
Load Rating : 20A 2400VA 120VAC, 5500VA 277VAC
Load Type : 0-10 VAC Advance Mark VII or equivalent fluorescent
Notes : If dimmer has a Neutral wire it must be connected.
Product Category : System or Network
Product Line : Power Extenders
Product Type : Power Extender
Standards and Certifications : UL/CSA
Voltage : 108-305 VAC
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors