Decora Smart Wi-Fi 4-Button Controller
DW4BC-1BW
DISCONTINUED
The Decora Smart Wi-Fi 4-Button Controller provides sophisticated in-wall control of multiple Decora Smart Wi-Fi devices, room lighting scenes and whole house lighting activities. Pairs with Decora Smart Wi-Fi lighting controls and the My Leviton app to offer an “always there, always on” control center for smart lighting. Adjust devices, activate scenes in a room, or push one button to turn off every light in the home. The DW4BC requires hot, neutral, and ground wires, and does not directly connect to a load. The four buttons can be customized for control via the My Leviton app. Take it to the next level by ordering custom engraved buttons (Available in U.S. only). These can be designed and ordered at any time through the My Leviton app. The buttons are available in six color options with part # DS4KT. Have Questions? Search the knowledge base.
p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px}
p.p2 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 12.1px; font: 8.0px 'Scene Std'; color: #181818}
p.p3 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 8.1px; font: 8.0px 'Scene Std'; color: #181818}
span.s1 {font: 12.0px 'Scene Std'; color: #000000}
p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px}
p.p2 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 12.1px; font: 8.0px 'Scene Std'; color: #181818}
p.p3 {margin: 18.0px 0.0px 0.0px 0.0px; line-height: 10.1px; font: 8.0px 'Scene Std'; color: #181818}
p.p4 {margin: 18.0px 0.0px 0.0px 0.0px; line-height: 12.1px; font: 8.0px 'Scene Std'; color: #181818}
p.p5 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 8.1px; font: 8.0px 'Scene Std'; color: #181818}
span.s1 {font: 12.0px 'Scene Std'; color: #000000}
p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px}
p.p2 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 12.1px; font: 11.0px 'Scene Std'; color: #181818}
p.p3 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 11.1px; font: 11.0px 'Scene Std'; color: #181818}
span.s1 {font: 12.0px 'Scene Std'; color: #000000}
UPC Code: 078477322215
Country of Origin : Please Contact Customer Service
Product Information
Updated
FEATURES
- To be installed in locations with hot, neutral and ground. An electrical load cannot be directly wired to this product
- Use the My Leviton app to create scenes and lighting activities
- Buttons feature feedback lights that illuminate upon button press, then vanish
- Up to 8 DW4BC’s may be used per Residence
BENEFITS
- Control room or house scenes from a button
- In retrofit applications, may be installed in a multi-way circuit along with a Decora Smart Wi-Fi switch or dimmer
- Enact All Off, Movie Time, and more
- Engraved buttons available in all 6 color options can be designed and ordered at any time through the My Leviton app (Only available to U.S. customers at this time)
- Color change kit available in: White - DS4KT-1PW
- Color change kit available in: Light Almond - DS4KT-1PT
- Color change kit available in: Ivory - DS4KT-1PI
- Color change kit available in: Black - DS4KT-1PE
- Color change kit available in: Brown - DS4KT-1PB
- Color change kit available in: Gray - DS4KT-1PG.
Related Videos
Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Decora Smart™ - Smart Home Products
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors