20 Space Outdoor Load Center with 150A Main Circuit Breaker
LP215-C3B
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
Product Information
- Electrical Specifications - Amperage : 150 A - Short Circuit Current Rating : 22 KA - Spaces / Circuits : 20 / 20 - Type of Load Center : Main Breaker - Voltage : 120/240 VAC 
- Environmental Specifications - NEMA Enclosure Type : NEMA 1 Indoor - Operating Temperature : -40°C to 70°C 
- Mechanical Specifications - Busbar Material : Copper, Bright Tin-Plated - Busbar Rating : 225A - Dimensions : 30" H x 15" W x 4.4" D - Enclosure Material : Galvanized Steel, Gray Baked Enamel - Ground Connection : 4 AWG - 2/0 AWG Cu/Al - Supply Connections : 3 AWG - 300 MCM Cu/Al - Weight : 42.75 lbs. 
- Product Features - Color : Gray - Type : Outdoor - Warranty : 10-Year Limited 
- Standards & Certifications - CSA : Yes - UL 50 : Yes - UL 50E : Yes - UL 67 : Yes - UL 869A : Yes 
- US10658142
- US10971319
- US11887798
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
