Loading...

Support Grip Safety Spring

L7997-100

Support, Safety Spring, 40LB Cable Diameter Range - Breakload is 500 LBS, 0.75" Eye Length, 8.25" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
  • Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
UPC Code: 078477213070
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Device Type : Safety Spring

  • Mechanical Specifications

    Standards and Certifications : nan

    Workload Safety Factor (lbs) : 40 lbs

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications