Loading...

Cat 5e 24 AWG U/UTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 1640 ft (500 m), Reel

GPU-HF1-ECA-500VT

Leviton Category 5e U/UTP cables exceed Category 5e performance standards. They are rated to 100MHz and are suitable for use in all Class D structured wiring cable systems. Category 5e U/UTP cables support Gigabit Ethernet, Power over Ethernet, and voice transmissions at frequencies up to 100MHz.

Color: Violet

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 5e

    Color : Violet

    Construction : U/UTP

    Flame Rating : Euroclass - Eca,LSHF/LSZH

    Length : 1640 ft (500 m)

    Packaging : Reel

  • 24 AWG solid annealed copper wire
  • Polyolefin core insulation
  • 4 unshielded twisted pairs cabled together
  • HFFR-LS* jacket meets the requirements of the Construction Products Regulation (CPR) EuroClass Eca
  • Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors 

*  Halogen Free Flame Retardant – Low Smoke 

† Also available in a range of non-standard colors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications