15 Amp SmartlockPro® Leaded GFCI Receptacle/Outlet, Industrial Grade, Tamper-Resistant
GFTR1-3LI
SmartlockPro Self-Test Leaded GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Tamper-Resistant, 15 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.
*Note, this device does not offer feed-through GFCI protection connections/terminals
Color: Ivory
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1 HP 
- Electrical Specifications - Amperage : 15 A - Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06 - Grounding : Self-Grounding - Pole : 2 - Short Circuit Current Rating : 10kA - Temperature Rise : Max 30C after 250 cycles overload at 200 percent rated current - Trip Level : Class A, 5mA plus or minus 1mA - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-0 per UL 94 - Operating Temperature : -35C to +66C 
- Material Specifications - Body Material : Polycarbonate - Face Material : PBT - Ground Clips : Brass - Line Contacts : Brass - Shutter Mechanism : Delrin® Acetal - Strap Material : Galvanized Steel 
- Mechanical Specifications - Lead Identification : Black-Hot, White-Neutral, Green-Ground - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-10 AWG solid or stranded - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Pre-Wired Leads - Wire Leads : #6" long 12 AWG TEW leads for line hot, line neutral and ground 
- Product Features - Brand : SmartlockPro - Color : Ivory - Device Type : Duplex Receptacle Outlet - Feature : Tamper-Resistant,Power Indication - Function : GFCI - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596 - Certification/Listing : UL, CSA, NOM-ANCE - NEMA : WD-1 & WD-6 
- Warranty - Warranty : 2-Year Limited 
- CA2621644
- CA2624409
- CA2677283
- CA2730014
- MX302458
- MX308495
- US7355117
- US7697252
- US7820909
- US7868719
- US8242362
- US8587914
- US8599522
- US8944859
- US9053886
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                