Loading...

20 Amp, 250-Volt, 2-Pole, 2-Wire, Single Receptacle

7210-B

20 Amp, 250-Volt, NEMA L2-20, 2-Pole, 2-Wire, Single Receptacle - BLACK

Leviton offers industrial, commercial and residential plugs and connectors for unlimited application settings. Plugs and connectors are provided in a range of ratings from 15 Amps to 60 Amps; the product line includes straight-blade and locking devices in all NEMA configurations, as well as locking devices in non-NEMA configurations. Versions include Hospital Grade, isolated ground, WetGuard, Dustguard, Python, power plugs, corrosion resistant plugs and connectors, power-interrupting devices, midget devices, and much more.

UPC Code: 078477835746
Country of Origin : Mexico
NEMA L2-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 2

  • Environmental Specifications

    Environment : Dry

    Flammability : UL94V-2

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Base Material : RTP

    Clamp Nuts : Brass

    Color : Black

    Contact - Spring Value : 0.041inch thick Brass

    Cover Material : Nylon

    Ground Contacts : Brass

    Ground Shunt : Brass

    Grounding Screw : Bronze

    Mounting Screws : Zinc-Plated Steel 8-32

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14 in-lbs

    Terminal Accom. : 16-8 AWG

    Terminal ID : X,Y,Z, White, Green

  • Product Features

    Color : Black

    NEMA : L2-20R

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications