Loading...
Product added to your list. To view the list, Click Here

20 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

5352

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Brown

Color: Brown

UPC Code: 078477819609
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 3000V min

    Grounding : Self-Grounding,Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : PBT Polyester Blend,PBT Polyester Blend

    Clamp Nuts : Steel (Galvanized G60)

    Color : Brown

    Face Material : PBT Polyester Blend,PBT Polyester Blend

    Ground Clips : Brass

    Grounding Screw : #8 Hex Head, Triple-Drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Screws : #8 Triple-Drive Brass

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : #14-#10 AWG

    Terminal ID : Brass-Hot, Silver-Neutral, Green-Ground

    Termination : Back and Side Wire

    Torque Range : 14-16 in-lbs

  • Product Features

    Amperage : 20 A

    Body Material : PBT Polyester Blend,PBT Polyester Blend

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Face Material : PBT Polyester Blend,PBT Polyester Blend

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding,Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Termination : Back and Side Wire

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

  • MX321216
  • US8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications