Loading...
leviton-120-logo-1440
Leviton-Insider-Title

Electrical Distribution Newsletter | July 2026

DIST_Insider_Bar
Featured_Product_July_2026_Banner

Switching It Up

Leviton’s cutting-edge new line of residential LED Advanced No-Neutral Dimmers and Decora Smart Switch and Dimmer products deliver on Leviton’s promise of “Lighting Controls for Every Home” and represent a new standard in performance, versatility, and installation ease.

The residential lighting controls market is a competitive category serving knowledgeable distributors and contractors who demand strong performance, easy installation, and bulb-compatible design. And Leviton’s cutting-edge new line of residential LED Advanced No-Neutral Dimmers and Decora Smart Switch and Dimmer products deliver big on all these fronts, offering electrician feedback-led designs, flicker-free dimming, and appealing simplicity that’s sure to make them the industry’s go-to lighting control solutions.

“Our new LED Advanced Dimmers and Decora Smart Switch and Dimmer products represent a turning point in Leviton’s mainstay line of residential lighting controls,” shared Sydney Cheatham, associate marketing manager, Residential at Leviton. “Over the past several years, our engineers, product managers and project specialists have worked hard to level up and expand our portfolio with truly superior, high-end, and feature-rich new offerings at an affordable price.”

“Thanks to Leviton’s advanced engineering, application of new technology, and the extensive feedback we solicit from electrical contractors, we’ve built our residential lighting control families to compete with the many options and styles in the market and address all of the elements required to support a successful product introduction, from design to price,” Cheatham continued. “We’re proud to say that we now truly offer ‘Lighting Controls for Every Home,’ with solutions that support the most standard to the most complex or high-end applications, retrofit to new construction settings, and all budget categories. These high-performing technologies are now more accessible to channel members and their customers than ever.”

Below, Cheatham shares some of the key features, functions, and benefits of Leviton’s three new LED Advanced No-Neutral Dimmers and two new Decora Smart Switch and Dimmer products:

Leviton’s New Advanced No-Neutral (2-Wire) Dimmers (SKUs TSL01, 66741, DSL01)

Leviton’s new 2-Wire Dimmers don’t require a neutral wire, making them easier than ever for contractors to install. While a neutral wire has historically been associated with stronger connections between dimmers and light fixtures and resultant better performance, Leviton’s expertly engineered new 2-Wire Dimmers deliver the same strong performance that you’d expect from those requiring a neutral wire. The bottom line? Contractors can now enjoy the best of both worlds with high-end, high-performing dimmers that are easier to install, all at a very competitive price.

 

Leviton’s 2-Wire Dimmers also meet the company’s new internal performance criteria known as the ‘LED Advanced’ badge, a mark which guarantees superior, flicker-free dimming of LED bulbs and signifies the best dimming solutions the brand has to offer. Leviton will continue to expand its residential lighting solutions to include more LED Advanced badge-rated products over time.

The new LED Advanced No-Neutral Dimmers are available in three of Leviton’s most popular form factors -- Toggle Slide, SureSlide, and Decora Slide – and, in response to feedback from electricians, all three feature a slimmer profile than previous models:

Featured_Product_July_2026_01A
  • Leviton LED Advanced Toggle Slide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting (TSL01-I) – Replace a wall light switch with a 2-Wire Toggle Slide Dimmer Switch for 150W LED, CFL, incandescent, halogen, 60Hz, single pole, or 3-way applications and enjoy performance you can trust. This dimmer switch requires no neutral wire and features an ultra-slim design with a depth of just 1.1”. The Toggle Slide option is a great fit for traditional residential décor or for homeowners who already have toggle slide fixtures and want to keep their aesthetic consistent.
  • Leviton LED Advanced SureSlide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting (66741-E) – The SureSlide Dimmer Switch for 150W LED, CFL, incandescent, halogen, 60Hz, single pole, or 3-way applications is often a popular option for applications that require stricter code compliance (like CA Title 24 and IECC). But with no neutral wire required and a slim depth of only .82”, it’s also a great option for traditional residential décor or homeowners who already use SureSlide technology elsewhere in their home.
  • Leviton 2-Wire Decora Slide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting (DSL01-1LT) – The 2-Wire Decora Slide Dimmer Switch for 150W LED, CFL, incandescent, halogen, 60Hz, single pole, or 3-way applications is Leviton’s most popular form factor in the market. Thanks to its signature and patented wide paddle and super-sleek, minimalist design, it’s often found in higher-end, aesthetics-driven applications but is very competitively priced. Similar to the other forms, the Decora Slide also doesn’t require a neutral wire and features a slim depth of just .82”.

Leviton’s New Decora Advanced Dimmer and Switch Products (SKUs D315S and D36HD)

Enjoy the best of all worlds!  While the new Decora Smart LED Advanced Dimmer (D36HD) and Switch (D315S) continue to deliver the most-loved Decora Smart lighting features like scheduling, remote control, and improved energy monitoring, Leviton reengineered the connectivity and dimming performance of the dimmer to meet the elite new “LED Advanced” badge performance threshold and slimmed down the design of both the switch and dimmer to enhance versatility and installation ease for contractors.

  • Leviton’s New Decora Smart Switch (D315S-R02-1RW) – This Wi-Fi enabled product, which requires a neutral wire and works with Matter, Alexa, Google Assistant, Apple Home/Siri, and Wired or Wirefree 3-Way, enables users to control lights from anywhere and enjoy the benefit of “set it and forget it” convenience through the My Leviton app. One of the most popular applications for the Decora Smart Switch is the front porch light, where homeowners can enjoy the safety and security of a lit entryway when they arrive home or make their house appear occupied when they’re not there. Having remote control of a porch light through one affordably priced device is often a great gateway to trying smart home devices in other parts of the home such as a bedroom, where lighting fixtures can be easily controlled through the My Leviton app on a smartphone or through voice control via assistants like Amazon Alexa, avoiding homeowners from having to get out of bed to turn off a light.
  • Leviton’s New Decora Smart Dimmer Switch (D36HD-1RW) -- This Wi-Fi-enabled product, which requires a neutral wire and works with Matter, Alexa, Google Assistant, Apple Home/Siri, and Wired or Wirefree 3-Way, enables users to control lights from anywhere, set the lighting to create a mood, and enjoy high-performing, flicker-free dimming with minimal risk of compatibility issues (or nuisance callbacks for contractors). As this product carries Leviton’s LED Advanced badge, it ensures superior dimming that can be controlled on a smartphone through the My Leviton app or via voice control.

 

Featured_Product_July_2026_02A

In all cases, Cheatham said, Leviton’s handy LED Compatibility Tool helps determine which LED bulbs and control devices pair the best. “This tool solves the common issue of contractors or distributors experiencing flickering or incompatibility between a lighting control device and a bulb on a jobsite,” she said. “Our expansive testing library allows channel members to check bulb, fixture, and device compatibility in real time.”

Leviton: Your One-Stop Source for Lighting Controls

“Ultimately, Leviton’s products are designed with contractors and distributors in mind and the features, functions and benefits they seek most,” Cheatham said. “We offer channel members the entire package – high-performing products designed within a cohesive environment that support a broad range of applications, are competitively priced, and are backed by strong technical support and user-friendly training events – all from an industry-leading brand you can rely on and trust. It’s a total win-win.”

For more information on Leviton’s new line of residential LED Advanced Dimmers and Decora Smart Switch and Dimmer products, visit the company’s website or contact your Leviton sales representative.