Antimicrobial Keypads & Pre-Engraved Color Change Kits
The Lumina™ RF Wireless line now includes antimicrobial, pre-engraved Keypads and Room Controllers and Color Change Kits.
Click here for more.
Updated State Rebates & Incentives Line Cards
All 50 states and the District of Columbia Rebates and Incentives Line Cards are updated with the latest rebates for lighting and controls.
Click here for more.
Leviton in the News: Lighting Control Trends Article
David Buerer, Director of Product Management, Controls, discusses top trends in lighting control in tED Magazine’s November issue.
Click here for more.
Smallest Diameter Cat 6A Shielded Cable Available Today
Leviton RDT and FDT Cat 6A cabling offer high performance in a compact design. With a next-gen fillerless cable, they feature the industry’s smallest, easiest-to-install Cat 6A system, ideal for rapid retrofits, infrastructure upgrades, or PoE deployments in tight spaces.
Click here to learn more.
ATLAS-X1™ SST Cat 6A UTP System
Leviton’s ATLAS-X1™ structured cabling system now guarantees high-performance connectivity beyond 100m. It supports 1000BASE-T and Type 1 PoE up to 155m, 2.5 Gbps to 140m, and 5 Gbps to 110m, with PoE up to 100 Watts. Tested extensively in Leviton’s Systems Verification Lab with SST CMR, CPR, and Outdoor cables.
Click here to learn more.
LC Unibody Connectors with SPECTRO-LINK™ Technology
LC Unibody Connectors with SPECTRO-LINK™ Technology, made in the U.S., are perfect for congested environments. Available on Leviton fiber trunks, harnesses, and Premium Plus Fiber Patch Cords, they feature a low profile design for easier access, simplified polarity changes, and ultra-low-loss performance, ensuring network manageability and compliance with IEEE link loss limits
Click here to sign up for the course.